For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
SV HJOF - Bulkhead fitting socket
Bill of material
SV HJOF 16
DES
Identifier
SV HJOF 16
G1G2
Thread G1+G2
1"7/16-12 UN
SW
Width across flats SW
46 mm
S1
Width across flats S1
46 mm
ORING12
O-Ring 1+O-Ring 2
23.52 x 1.78 mm
L
Length
70.0 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.